Overview
Description
The 2SK3479 is a Nch Single Power Mosfet 100V 83A 11Mohm Mp-25/To-220Ab.
Features
RDS(on)1 = 11 mΩ MAX. (VGS = 10 V, ID = 42 A)
RDS(on)2 = 13 mΩ MAX. (VGS = 4.5 V, ID = 42 A)
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 648 KB 日本語 | |
Datasheet | PDF 207 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.