Overview
Description
The 2SJ605-Z is a Pch Single Power Mosfet -60V -65A 20Mohm Mp-25Z/To-220Smd.
Features
RDS(on)1 = 20 mΩ MAX. (VGS = –10 V, ID = –33 A)
RDS(on)2 = 31 mΩ MAX. (VGS = –4.0 V, ID = –33 A)
Ciss = 4600 pF TYP. (VDS = –10 V, VGS = 0 A)
Comparison
Applications
Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 648 KB 日本語 | |
Datasheet | PDF 214 KB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.