The Renesas RZ Family of 32-bit and 64-bit Arm microprocessors (MPUs) enables the solutions required for the smart societies of the future. Through high-performance CPU cores and a variety of accelerators and peripheral functions, engineers can easily implement high-resolution human machine interfaces (HMI), embedded vision, embedded artificial intelligence (e-AI), and real-time control and industrial ethernet connectivity.

RZ Partner Ecosystem Solutions | Winning Combinations

Features of Each RZ Series

RZ MPUs for Artificial Intelligence

RZ/V Series

Embedded with Renesas DRP-AI accelerator delivering high performance AI inference at low power consumption. Build compact designs that can handle real-time AI applications without cooling fans for retail, robotics, home appliances and industrial automation.

 

RZ MPUs for Human Machine Interface

RZ/A Series

The RZ/A series is an RTOS-based MPU with excellent real-time performance and fast boot time, combining Renesas' proprietary technology and the Arm® ecosystem, while maintaining the ease of use of Renesas MCUs.

RZ/G Series

Ideal for high-end HMI applications with rich graphics, and high-performance IoT edge and IoT gateway with secure high-speed interfaces. Support Linux OS with either Arm® Cortex® architecture or RISC-V architecture.

RZ MPUs for Real-Time Control & Industrial Network

RZ/T Series

Develop real-time control and high-performance application processing with multi-protocol industrial Ethernet support across a wide range of industrial motor control equipment with this scalable group of advanced microprocessors.

RZ/N Series

  • Scalable architecture for master/slave products
  • Easily implement TSN and Industrial Ethernet protocols
  • Space and cost-efficient design by integrated large size memory

RZ MPUs Product Portfolio

 

Image
HMI IoT Edge Real-time Control Industrial Network Vision AI Linux / Android™ / Multi-OS with RTOS RTOS RZ/V Series RZ/N Series RZ/T Series RZ/G Series RZ/G Series RZ/A Series 1.0GHz Cortex-A55, DDR4/3L, CAN-FD, ADC RZ/G2UL 1.2GHz Dual-core Cortex-A55, DDR4/3L, 3DG, CAN-FD RZ/G2LC 400MHz Cortex-A9, 2MB RAM, LCDC, Ethernet, USB RZ/A1LC 1.2GHz Dual-core Cortex-A55, DDR4/3L, 3DG, H.264, CAN-FD RZ/G2L 400MHz Cortex-A9, 3MB RAM, LCDC, Ethernet, USB RZ/A1L 1.2GHz Dual-core Cortex-A53, DDR3L, 3DG, H.264/5 RZ/G2E 1.0GHz Dual-core Cortex-A7, DDR3, 3DG, H.264 RZ/G1E 400MHz Cortex-A9, 3MB RAM, LCDC, JPEG, Ethernet, USB RZ/A1LU 1.5GHz Dual-core Cortex-A57, LPDDR4, 3DG, H.264/5 RZ/G2N 1.5GHz Dual-core Cortex-A15, DDR3L, 3DG, H.264 RZ/G1N 1.0GHz Cortex-A55, DDR4/3L, LCDC, GbEthernet, USB RZ/A3UL 400MHz Cortex-A9, 5MB RAM, LCDC, JPEG, Ethernet, USB RZ/A1M 1.5GHz Dual-core Cortex-A57 + Cortex-A53, LPDDR4, 3DG, H.264/5 RZ/G2M 1.5GHz Dual-core Cortex-A15, DDR3L, 3DG, H.264 RZ/G1M 528MHz Cortex-A9, 4MB RAM, LCDC, JPEG, MIPI-CSI, Ethernet, USB RZ/A2M 400MHz Cortex-A9, 10MB RAM, LCDC, JPEG, Ethernet, USB RZ/A1H 1.5GHz Quad-core Cortex-A57 + Cortex-A53, LPDDR4, 3DG, H.264/5 RZ/G2H 1.4GHz Quad-core Cortex-A15 Cortex-A7, DDR3, 3DG, H.264 RZ/G1H RISC-V, 1.0 GHz AX45MP, DDR4/3L, GbEthernet, CAN-FD RZ/Five 1.1GHz Cortex-A55, 250MHz Dual-core Cortex-M33, LPDDR4/DDR4 RZ/G3S 800MHz Cortex-R52, 2-axis Motor Control, EtherCAT RZ/T2L 800MHz Dual-core Cortex-R52, 2-axis Motor Control, Industrial Ethernet RZ/T2M 800MHz Dual-core Cortex-R52, 2-axis Motor Control, Industrial Ethernet, OTFD RZ/T2ME 1.2GHz Quad-core Cortex-A55, 1.5GHz Dual-core Cortex-R52, Industrial Ethernet RZ/T2H 600MHz Cortex-R4, 150 MHz Cortex-M3, 1-axis Motor Control, Industrial Ethernet RZ/T1 125MHz Cortex-M3, Industrial Ethernet RZ/N1L 400MHz Cortex-R52, Industrial Ethernet RZ/N2L 500MHz Cortex-A7, 125MHz Cortex-M3, Industrial Ethernet RZ/N1S 500MHz Dual-core Cortex-A7, 125MHz Cortex-M3, Industrial Ethernet RZ/N1D 1.2GHz Dual-core Cortex-A55, DRP-AI(576-MAC), 3D-GPU RZ/V2L 1.0GHz Dual-core Cortex-A55, DRP-AI(576-MAC), OpenCV Accelerator RZ/V2MA 1.8GHz Quad-core Cortex-A55, DRP-AI3(4K-MAC), 4K-ISP, 3D- GPU RZ/V2H RZ/V2M 1.0GHz Dual-core Cortex-A53, DRP-AI(576-MAC), 4K-ISP

Product Selector: RZ 32 & 64-Bit MPUs

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Guide PDF 821 KB
Brochure PDF 11.97 MB 日本語
Brochure PDF 8.18 MB 日本語
3 items

Videos & Training

News & Blog Posts

News Nov 26, 2024
Blog Post Nov 20, 2024
Blog Post May 31, 2024
News Feb 29, 2024
Blog Post Feb 27, 2024
News Jan 16, 2024
Blog Post Jan 16, 2024
Blog Post Dec 22, 2023
Blog Post Sep 22, 2023
Blog Post Sep 6, 2023
Blog Post Aug 4, 2023
Blog Post Jul 21, 2023
Blog Post May 26, 2023
News Mar 23, 2023
News Nov 8, 2022
Blog Post Oct 25, 2022
News Sep 29, 2022
Blog Post Sep 16, 2022
Blog Post Aug 9, 2022
News Aug 9, 2022
Blog Post Aug 4, 2022
News Aug 4, 2022
Blog Post Jun 20, 2022
Blog Post Jun 7, 2022
News Jun 7, 2022
Blog Post May 12, 2022
News Mar 1, 2022
Blog Post Feb 15, 2022
Blog Post Nov 15, 2021
Blog Post Oct 20, 2021
Blog Post Sep 28, 2021
Blog Post Aug 31, 2021
News Aug 5, 2021
Blog Post Jul 1, 2021
News May 19, 2021
Blog Post May 18, 2021
Blog Post May 15, 2021
News Jan 19, 2021