Skip to main content

Overview

Description

RZ/G1E embedded processors are equipped with a 3D graphics engine (PowerVR SGX540 at 260MHz) and support full high-definition video encoding and decoding, making them ideal for human machine interface (HMI) applications.

Features

  • CPU: Cortex®-A7 core, Max. 1GHz
  • Package: 501-pin HBGA
  • Memory: SRAM Max. 332KB
  • Timer: 32-bit Timer (ch) x 12, 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, Compare match Timer x 10
  • PWM: PWM Output x 7
  • Analog function
  • Others: PLL, Power-On Reset

Comparison

Applications

  • Connectivity
  • Human Machine Interface
  • Industrial Network

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
RZ Smart Configurator
RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
Solution Toolkit Renesas
RZ/G Verified Linux Package [4.4-CIP]
The Linux package offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
Software Package Renesas
RZ/G Verified Linux Package [5.10-CIP]
Linux Packages for MPUs of the RZ/G2 Group. Functions of this products have been verified and regular maintenance is also provided.
Software Package Renesas
RZ MPU Multimedia Package for RZ/G1H, RZ/G1M, RZ/G1N, and RZ/G1E [5.10-CIP]
This package adds H.264/H.265 video codec and graphics (OpenGL ES) function to RZ/G1H, RZ/G1M, RZ/G1N, and RZ/G1E.
Software Package Renesas
SEGGER J-Link and J-Trace PRO
The J-Link debug probes offer full support for RZ Family MPUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
Emulator SEGGER
5 items

Software Downloads

Type Title Date
Software & Tools - Evaluation Software Log in to Download ZIP 13.09 MB 日本語
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models