Renesas Starter Kit+ for SH7670
The Renesas Starter Kit+ for SH7670 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete...
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Evaluation Software | Log in to Download ZIP 122.72 MB 日本語 | |
1 item
|
The Renesas Starter Kit+ for SH7670 has been developed speed up code development and reduce time to market. An Renesas Starter Kit+, as the name suggests, is a complete...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
PLP |
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
DAC |
USB |
DMA |
Ethernet |
RTC |
LVD |
Human Machine Interface |
Temp. Range |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||
N/A | SH2A-FPU | 32 | 0 | 0 | 32 | 256 | 3.1 - 3.5 | 200 | 94 | 16-bit x 2-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -20 to 70°C | ||||||
N/A | SH2A-FPU | 32 | 0 | 0 | 32 | 256 | 3.1 - 3.5 | 133 | 94 | 16-bit x 2-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
N/A | SH2A-FPU | 32 | 0 | 0 | 32 | 256 | 3.1 - 3.5 | 200 | 94 | 16-bit x 2-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -20 to 70°C | ||||||
N/A | SH2A-FPU | 32 | 0 | 0 | 32 | 256 | 3.1 - 3.5 | 133 | 94 | 16-bit x 2-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
N/A | SH2A-FPU | 32 | 0 | 0 | 32 | 256 | 3.1 - 3.5 | 200 | 94 | 16-bit x 2-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -20 to 70°C | ||||||
N/A | SH2A-FPU | 32 | 0 | 0 | 32 | 256 | 3.1 - 3.5 | 200 | 94 | 16-bit x 2-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -20 to 70°C | ||||||
N/A | SH2A-FPU | 32 | 0 | 0 | 32 | 256 | 3.1 - 3.5 | 133 | 94 | 16-bit x 2-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C | ||||||
N/A | SH2A-FPU | 32 | 0 | 0 | 32 | 256 | 3.1 - 3.5 | 133 | 94 | 16-bit x 2-ch | USB Endpoints x 10, USB Hi-Speed Support, USB Host, USB Isochronous Transfer Support, USB Peripheral, USB Ports (ch) x 1 | Yes | Yes | No | No | -40 to 85°C |