Skip to main content
Renesas Electronics Corporation

Advanced Low-Voltage CMOS (ALVC)

Our portfolio of advanced low-voltage CMOS (ALVC) products offers high-performance bus interface solutions designed for low-voltage applications. Fully compatible with industry-standard components, these versatile ICs support both 3.3V and 2.5V operations. Featuring options for three-state buffers, drivers, latches, and transceivers in 16-bit or 32-bit bus widths, Renesas ALVCs provide the flexibility and performance needed for a wide range of designs.

High Drive Capability

Reliable performance in high-demand scenarios, with +/-24mA drive strength to easily handle heavy loads

Balanced Drive for Low Noise

Output edge rates controlled with internal resistors, minimizing noise and eliminating extra line termination without sacrificing speed

Bus-Hold Functionality

Keeps the last active state on a disabled or inactive bus, boosting reliability and simplifying system design

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.