Skip to main content

Overview

Description

The R1LV1616HSA-I Series is 16-Mbit static RAM organized 1-Mword × 16-bit / 2-Mword × 8-bit with embedded ECC. R1LV1616HSA-I Series has realized higher density, higher performance and low power consumption by employing CMOS process technology (6-transistor memory cell). It offers low power standby power dissipation; therefore, it is suitable for battery backup systems. It is packaged in 48-pin plastic TSOPI for high density surface mounting.

Features

  • Single 3.0 V supply: 2.7 V to 3.6 V
  • Fast access time: 45/55 ns (max)
  • Power dissipation
    -Active: 9 mW/MHz (typ)
    -Standby: 1.5 μW (typ)
  • Completely static memory.
    -No clock or timing strobe required
  • Equal access and cycle times
  • Common data input and output.
    -Three state output
  • Battery backup operation.
    -2 chip selection for battery backup
  • Temperature range: -40 to +85°C
  • Byte function (x8 mode) available by BYTE# & A-1
  • Embedded ECC (error checking and correction) for single-bit error correction

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 394 KB 日本語
Guide PDF 2.00 MB 日本語
Guide PDF 182 KB 日本語
Guide PDF 1.27 MB 日本語
Package Outline Drawing PDF 77 KB
Product Change Notice PDF 818 KB 日本語
Product Change Notice PDF 1.26 MB 日本語
Technical Update PDF 113 KB 日本語
8 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS Log in to Download IBS 43 KB
1 item

Product Options

Applied Filters: