The Renesas FIFO multi-queue flow-control device is a fully programmable device, providing the user with flexibility in how queues are configured. The Renesas multi-queue device services conflicting demands by ordering process for the best product performance. Multi-queue FIFOs are a single chip solution with the capability to set up between 1 and 4 discrete FIFO queues. Bus matching is available on queuing FIFOs, where either port can be 9 bits, 18 bits, or 36 bits wide.

Documentation

Type Title Date
Overview PDF 890 KB
Overview PDF 1.82 MB
Guide PDF 97 KB
3 items

Tools & Resources