| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PRSP0020DA-A |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 5.3 x 12.6 |
| Pitch (mm): |
| RoHS (M66009FP) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| Advanced Features | With5bit address input Has 8bit data serialin, parallelout and parallelin, serialout conversion function Use of a serial bus |
| Device Functions | Interface |
| Family Name | BiCMOS & CMOS I/O expander |
| Function | 8bit I/O expander with address input |
| Lead Compliant | N |
| Lead Count (#) | 20 |
| Length (mm) | 12.6 |
| MOQ | 1 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 5.3 x 12.6 |
| Process | CMOS |
| Target applications | Peripheral for PC & MCU |
| Thickness (mm) | 2.1 |
| Width (mm) | 5.3 |
Support is limited to customers who have already adopted these products.
This rich product lineup for microcontroller or SoC board expansion and serial-parallel conversion is suitable for all fields and applications.