Lead Count (#) | 144 |
Pkg. Code | PLQP0144KA-A |
Pkg. Dimensions (mm) | 20 x 20 x 1.7 |
Moisture Sensitivity Level (MSL) | 2W |
Pb (Lead) Free | No |
ECCN (US) | |
HTS (US) |
CPU | M16C/80 |
Bit Size | 16 |
Lead Count (#) | 144 |
Operating Freq (Max) (MHz) | 20 |
Timer | 16-bit x 11-ch |
ADC | 10-bit x 10-ch |
DAC | 8-bit x 2-ch |
RTC | No |
LVD or PVD | No |
DMA | No |
CAN (ch) | 0 |
Ethernet | No |
Temp. Range | -40 to +85°C |
Family Name | M16C/R32C/M32C |
Length (mm) | 20 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 2W |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 20 x 20 x 1.7 |
Width (mm) | 20 |
The M16C/80 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX231, RX651 Group.