Lead Count (#) | 100 |
Pkg. Code | pkg_485 |
Pkg. Type | QFP |
Pkg. Dimensions (mm) | 20 x 14 x 3.05 |
RoHS (M30620M8A-XXXFP#U3) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 16 |
RAM (KB) | 10 |
Program Memory (KB) | 64 |
Lead Count (#) | 100 |
ADC | 10-bit x 10-ch |
CPU | M16C/60 |
DAC | 8-bit x 2-ch |
DMA | No |
Ethernet | No |
Family Name | M16C/R32C/M32C |
LVD or PVD | No |
Lead Compliant | No |
Length (mm) | 20 |
MOQ | 1 |
Operating Freq (Max) (MHz) | 16 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 20 x 14 x 3.05 |
Pkg. Type | QFP |
RTC | No |
Tape & Reel | No |
Temp. Range | -40 to +85°C |
Thickness (mm) | 3.05 |
Timer | 16-bit x 11-ch |
Width (mm) | 14 |
The M16C/62A, M16C/62M Group is supported only for customers who have already adopted these products. The RX651 Group is recommended for new designs.