Overview
Description
The PS9122 is an optical coupled high-speed, active low type isolator containing a GaAlAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9122 is a high-speed digital output type photocoupler designed specifically for low circuit current. The PS9122 is in 5-pin plastic SOP (Small Outline Package) and is suitable for high density application.
Features
- Supply Voltage N rank: VCC = 3.3 V L rank: VCC = 5 V
- Pulse width distortion (⏐tPHL − tPLH⏐ = 200 ns MAX.)
- Small package (SO-5)
- High-speed (1 Mbps)
- High isolation voltage (BV = 3 750 Vr.m.s.)
- Open collector output
- Embossed tape product: PS9122-F3: 2 500 pcs/reel
- Pb-Free product
- Safety standards UL approved: File No. E72422 DIN EN60747-5-2 (VDE0884 Part2) approved No.40008902 (option)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 259 KB 日本語 | |
Application Note | PDF 139 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Brochure | PDF 5.16 MB 日本語 | |
Product Reliability Report | PDF 184 KB | |
Brochure | PDF 2.04 MB 日本語 | |
Product Change Notice | PDF 99 KB 日本語 | |
Application Note | PDF 957 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
