Overview

Description

The PS9117A is an optically coupled high-speed, active low type isolator containing an AlGaAs LED on the input side and a photodiode and a signal processing circuit on the output side on one chip. The PS9117A is designed specifically for high common mode transient immunity (CMR) and low pulse width distortion. The PS9117A is suitable for high density application.

Features

  • Pulse width distortion (|tPHL - tPLH| = 35 ns MAX.)
  • High common mode transient immunity (CMH, CML = ±15 kV/μs MIN.)
  • Small package (SO-5)
  • High-speed (10 Mbps)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Open collector output
  • Ordering number of taping product: PS9117A-F3 : 2 500 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: UL1577, Single protection CSA approved: CAN/CSA-C22.2 No. 62368-1, Basic insulation VDE approved: DIN EN 60747-5-5 (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 5.00 MB 日本語
Product Reliability Report PDF 184 KB
Brochure PDF 2.04 MB 日本語
Brochure PDF 5.20 MB 日本語
Brochure PDF 5.14 MB 日本語
Product Change Notice PDF 99 KB 日本語
Application Note PDF 231 KB 日本語
Application Note PDF 957 KB
8 items

Design & Development

Models