Skip to main content
Order Now

Overview

Description

The PS9351L and PS9351L2 are optically coupled isolator containing a GaAlAs LED on the input side and a CMOS output IC on the output side. The PS9351L and PS9351L2 are in 6-pin plastic SDIP (Shrink Dual In-line Package). The PS9351L2 has 8 mm creepage distance. The mount area of 6-pin plastic SDIP is half size of 8-pin DIP. This photocoupler is high common mode transient immunity (CMR), a high-speed CMOS output type device designed for high-speed logic interface circuits. The PS9351L is lead bending type (Gull-wing) for surface mounting. The PS9351L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.

Features

  • High-speed response (15 Mbps)
  • Long creepage distance (8mm MIN. : PS9351L2)
  • Operable at high temperature (-40 to +100°C)
  • High common mode transient immunity (CMH, CML = ±20 kV/μs TYP.)
  • High isolation voltage (BV = 5000 Vr.m.s.)
  • Pulse width distortion (|tPHL–tPLH| = 5 ns TYP.)
  • Ordering number of tape product:
    • PS9351L-E3: 2,000 pcs/reel
    • PS9351L2-E3: 2,000 pcs/reel
  • Pb-Free product
  • Safety standards
    • UL approved : No. E72422
    • CSA approved : No. CA 101391 (CA5A, CAN/CSA-22.2 60065, 60950)
    • DIN EN 60747-5-5 (VDE0884-5) approved (Option)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 160 KB
Application Note PDF 139 KB 日本語
Brochure PDF 5.41 MB 日本語
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 184 KB
Brochure PDF 2.04 MB 日本語
Product Advisory PDF 151 KB 日本語
Product Change Notice PDF 99 KB 日本語
Application Note PDF 957 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models