Skip to main content

Overview

Description

The HXR5112A Transimpedance Limiting Amplifier array is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products targeted at the parallel optical links market. Together with a PIN detector array or discrete detectors, high-capacity, high-availability optical links can be designed for datacom applications. The 3.3V SiGe device integrates the transimpedance pre-amplifier, the limiting post-amplifier and a versatile CML output stage for twelve optical channels.

Features

  • 20uApp receiver sensitivity for 10-12 BER at 10.3 Gbps
  • Better than 1.0mApp overload
  • 66mW per channel power consumption
  • Adjustable output swing size and pre-emphasis in limiting mode and signal detect threshold
  • Independent RSSI
  • Optimized for isolated and common cathode photo-detector arrays from multiple vendors
  • Control lines accessible on both sides of the chip

Comparison

Applications

Documentation

Type Title Date
Datasheet - Short-Form PDF 247 KB
End Of Life Notice PDF 1010 KB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: