Overview
Description
The HXT45411-4 is a quad-channel linear EML driver array, which is a member of IDT’s family of Optical Receiver Transmitter Array (ORTA) products. Combining the HXT45411-4 driver with an EML array or a group of discrete EMLs enables designs for compact linear transmitters for the next generation of 400G/800G optical transceivers.
The HXT45411-4 is a low-power, high-performance, quad-channel linear driver, designed for 4 × 112Gb/s PAM4 EML–based transceivers. The HXT45411-4 is a small form-factor (SFF) packaged surface mount device (SMD) with differential inputs and single-ended outputs consisting of 4 × 56Gbaud broadband amplifier channels, each capable of driving a linear output voltage of 2.0VPP, suitable for 4λ 400G PAM-4 applications.
Features
- Data rate up to 56Gbaud per channel for PAM-4 applications
- Low power consumption of 200mW per channel
- > 45GHz bandwidth
- Build-in Bias – T and Internal high-frequency chokes
- > 10dB dynamic range of gain control
- Peaking on/off control
- Low channel cross-talk
- Small form factor SMD
- Internally DC-blocked RF inputs and outputs
- 7.0 × 7.2 mm LGA package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 171 KB | |
End Of Life Notice | PDF 1.43 MB | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.