Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High-Performance Relative Humidity and Temperature Sensor

Package Information

CAD Model:View CAD Model
Pkg. Type:LGA
Pkg. Code:LHG6
Lead Count (#):6
Pkg. Dimensions (mm):2.41 x 3.0 x 0.8
Pitch (mm):1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLGA
Lead Count (#)6
Carrier TypeCut Tape
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 125°C
InterfaceI2C
Length (mm)2.41
MOQ2500
Pitch (mm)1
Pkg. Dimensions (mm)2.41 x 3.0 x 0.8
Price (USD)$2.46226
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)7
Relative Humidity Accuracy Typ (±%RH)2.8
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Resolution (bits)14
Supply Voltage (V)2.3 - 5.5
Tape & ReelYes
Thickness (mm)0.8
Width (mm)3

Description

The HS3003 is a highly accurate, fully calibrated relative humidity and temperature sensor. The high accuracy, fast measurement response time, and long-term stability, along with the small package size, make the HS3003 ideal for a wide number of applications from portable to harsh environments.

An integrated calibration and temperature compensation logic provides fully corrected RH and T values via a standard I²C output. The measured data is internally corrected and compensated for accurate operation over a wide range of temperature and humidity levels–user calibration is not required.