Pkg. Code | pkg_9035 |
Lead Count (#) | 28 |
Pkg. Type | SOP |
Pkg. Dimensions (mm) | 18.3 x 8.4 x 2.5 |
RoHS (HN58V65AFP10EZ) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | 3 |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Carrier Type | Embossed Tape |
Access Time (ns) | 100 |
Application | Consumer/Industrial |
Family Name | Parallel EEPROM |
Lead Compliant | Yes |
Lead Count (#) | 28 |
Length (mm) | 18 |
MOQ | 1000 |
Memory Capacity (kbit) | 64 |
Moisture Sensitivity Level (MSL) | 3 |
Organization (bit) | x 8 |
Organization (kword) | 8 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 18 x 8 x 2.5 |
Pkg. Type | SOP |
Supply Voltage (V) | 2.7 - 5.5 |
Tape & Reel | No |
Thickness (mm) | 2.5 |
Width (mm) | 8 |
Support is limited to customers who have already adopted these products.