Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
EEPROM

Package Information

Pkg. Type:SOP
Pkg. Code:pkg_657
Lead Count (#):32
Pkg. Dimensions (mm):20 x 11 x 3
Pitch (mm):

Environmental & Export Classifications

RoHS (HN58C1001RFPI15E)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeEmbossed Tape
Access Time (ns)150
ApplicationConsumer/Industrial
Family NameParallel EEPROM
Lead CompliantYes
Lead Count (#)32
Length (mm)20
MOQ1
Memory Capacity (kbit)1000
Moisture Sensitivity Level (MSL)3
Organization (bit)x 8
Organization (kword)128
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 11 x 3
Pkg. TypeSOP
RemarksWith reset function
Supply Voltage (V)4.5 - 5.5
Tape & ReelNo
Thickness (mm)3
Width (mm)11

Description

Support is limited to customers who have already adopted these products.