Lead Count (#) | 128 |
Pkg. Code | pkg_83 |
Pkg. Dimensions (mm) | 20 x 14 x 3.15 |
Pb (Lead) Free | |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | H8S/2600 |
Bit Size | 16 |
RAM (KB) | 16 |
Program Memory (KB) | 256 |
Lead Count (#) | 128 |
Operating Freq (Max) (MHz) | 20 |
Timer | 16-bit x 6-ch |
ADC | 10-bit x 12-ch |
DAC | 8-bit x 2-ch |
RTC | Yes |
LVD or PVD | No |
DMA | No |
Ethernet | No |
CAN (ch) | 2 |
Temp. Range | -40 to +85°C |
Family Name | H8S |
Length (mm) | 20 |
Pkg. Dimensions (mm) | 20 x 14 x 3.15 |
Width (mm) | 14 |
This Group is supported only for customers who have already adopted these products. The RX63T Group is recommended for new designs.