Lead Count (#) | 100 |
Pkg. Code | pkg_76 |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |
Pb (Lead) Free | |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | H8/300L |
Bit Size | 8 |
RAM (KB) | 1 |
Program Memory (KB) | 24 |
Operating Freq (Max) (MHz) | 5 |
Lead Count (#) | 100 |
Timer | 8-bit x 3-ch, 16-bit x 1-ch |
ADC | 8-bit x 4-ch |
CAN (ch) | 0 |
Ethernet | No |
LVD or PVD | No |
DMA | No |
Temp. Range | -20 to +75°C |
Family Name | H8 |
Length (mm) | 14 |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |
RTC | No |
Width (mm) | 14 |
The H8/3854 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RL78/L13, RL78/L1C, RX113 Group.