Lead Count (#) | 100 |
Pkg. Code | pkg_76 |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |
Pb (Lead) Free | |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | H8/300H |
Bit Size | 16 |
Operating Freq (Max) (MHz) | 25 |
Lead Count (#) | 100 |
Timer | 8-bit x 4-ch, 16-bit x 3-ch |
ADC | 10-bit x 8-ch |
CAN (ch) | 0 |
Ethernet | No |
LVD or PVD | No |
DMA | No |
Temp. Range | -40 to +85°C |
DAC | 8-bit x 2-ch |
Family Name | H8 |
Length (mm) | 14 |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |
RTC | No |
Width (mm) | 14 |
The H8/3028 Group is supported only for customers who have already adopted these products. The RL78/G14 Group is recommended for new designs.