Overview
Description
The LDS6128 PureTouch® capacitive touch sensor IC is a highly integrated solution that includes an integrated keypad LED driver with integrated visual effects. The device contains 16 capacitive sensor input pins, 8 of which may also be optionally configured for use as keypad LED drivers, with the other 8 optionally configurable as Direct Communication Mode (DCM) outputs to emulate mechanical button operation.
Features
- 16 touch sensor channels
- 2ms update rate per active sensor
- Built-in Slider/Scroll Support
- Configurable hysteresis and debounce
- Integrated LED drivers with configurable visual effects
- 1.65-5.5v supply voltage
- <125uW (full power), <50uW (low power)
- I2C, SPI, SMBus serial I/F options with VDDIO
- DCM Outputs
- TQFN and SSOP packages available
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 711 KB | |
End Of Life Notice | PDF 56 KB | |
Application Note | PDF 1.77 MB | |
Other | PDF 19 KB | |
Report | PDF 240 KB | |
Flyer | PDF 1022 KB | |
6 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: