Overview
Description
The EL7532 is a high-efficiency 2A synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for the full-featured 2A converter to occupy less than 0.18in2 of PCB area with all components on one side.
Features
- A continuous current (from -40 °C to +85 °C)
- 1.5MHz (typ.) switching frequency
- 100ms Power-On-Reset output (POR)
- Internally compensated voltage mode controller
- Up to 94% efficiency
- <1μA shut-down current
- Over-temperature protection
- Pb-free available (RoHS compliant)
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 273 KB | |
Application Note | PDF 1.56 MB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Datasheet | PDF 560 KB 简体中文 | |
5 items
|
Product Options
Applied Filters: