Overview
Description
Support is limited to customers who have already adopted these products.
Renesas thyristors, which have a guaranteed junction temperature (Tj) of 150°C and are provided in a variety of packages, are ideal for inrush current prevention circuits
Features
- IT(AV) : 12 A
- VDRM : 600 V
- IGT : 30 mA
- Viso : 2000 V
- The product guaranteed maximum junction temperature of 150°C
- Insulated Type
- Planar Passivation Type
- UL Recognized: Yellow Card No. E223904
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 79 KB | |
Brochure | PDF 5.41 MB 日本語 | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: