Skip to main content

Overview

Description

Industrial temperature CK505 compatible clock for embedded systems.

Features

  • Does not require external pass transistor for voltage regulator
  • Integrated 33ohm series resistors on differential outputs, Zo=50Ω
  • Supports spread spectrum modulation, default is 0.5% down spread
  • Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning
  • Selectable between one SRC differential push-pull pair and two single-ended outputs
  • Meets PCIE Gen2 specification
  • Single-ended programmable slew rate control for RFI reduction
  • 2 - CPU differential low power push-pull pairs
  • 9 - SRC differential low power push-pull pairs
  • 1 - CPU/SRC selectable differential low power push-pull pair
  • 1 - SRC/DOT selectable differential low power push-pull pair
  • 5 - PCI, 33MHz
  • 1 - PCI_F, 33MHz free running
  • 1 - USB, 48MHz
  • 1 - REF, 14.318MHz

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: