Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

Along with CSPUA877A or 98ULPA877A DDR2 PLL Provides a fully JEDEC compliant solution for non parity DDR2 RDIMMs for 400 and 533MHz.  

Features

  • 1:1 and 1:2 registered buffer
  • 1.8V Operation
  • SSTL_18 style clock and data inputs
  • Differential CLK input
  • Control inputs compatible with LVCMOS levels
  • Flow-through architecture for optimum PCB design
  • Latch-up performance exceeds 100mA
  • ESD >2000V per MIL-STD-883, Method 3015; >200V using machine model (C = 200pF, R = 0)
  • Maximum operating frequency: 340MHz

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 26 KB
Model - SPICE Log in to Download ZIP 33 KB
2 items

Product Options

Applied Filters: