Overview
Description
The 844252-04 is a 10Gb/12Gb Ethernet clock generator. The device can synthesize 10 Gigabit Ethernet and 12 Gigabit Ethernet with a 25MHz crystal. It can also generate SATA and 10Gb Fibre Channel reference clock frequencies with the appropriate choice of crystals. The 844252-04 has excellent phase jitter performance and is packaged in a small 16-pin TSSOP, making it ideal for use in systems with limited board space.
Features
- Two differential LVDS output pairs
- Crystal input frequency range: 20MHz to 30MHz
- Output frequency range: 150MHz to 187.5MHz
- VCO range: 600MHz to 750MHz
- RMS phase jitter at 156.25MHz (1.875MHz to 20MHz): 0.31ps (typical)
- Full 3.3V supply mode
- 0 °C to 70 °C ambient operating temperature
- Lead-free (RoHS 6) packaging
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 631 KB | |
End Of Life Notice | PDF 592 KB | |
Product Change Notice | PDF 611 KB | |
Product Change Notice | PDF 611 KB | |
Product Change Notice | PDF 596 KB | |
Product Change Notice | PDF 544 KB | |
Product Change Notice | PDF 663 KB | |
7 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: