Skip to main content

Overview

Description

The 844441I is a low jitter, high performance clock generator and a member of the FemtoClock® family of silicon timing products. The 844441I is designed for use in applications using the SAS and SATA interconnect. The 844441I uses an external, 25MHz, parallel resonant crystal to generate four selectable output frequencies: 75MHz, 100MHz, 150MHz, and 300MHz. This silicon based approach provides excellent frequency stability and reliability. The 844441I features down and center spread spectrum (SSC) clocking techniques.

Features

  • Designed for use in SAS, SAS-2, and SATA systems
  • Center (±0.25%) Spread Spectrum Clocking (SSC)
  • Down (-0.23% or -0.5%) SSC
  • Better frequency stability than SAW oscillators
  • One differential 2.5V LVDS output
  • Crystal oscillator interface designed for 25MHz (CL = 18pF) frequency
  • External fundamental crystal, ensures high reliability and low aging
  • Selectable output frequencies: 75MHz, 100MHz, 150MHz, 300MHz
  • Output frequency is tunable with external capacitors
  • RMS phase jitter @ 100MHz, using a 25MHz crystal (12kHz – 20MHz): 1.1936ps (typical)
  • 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free (RoHS 6) packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: