Skip to main content

Overview

Description

The 844011 is a Fibre Channel Clock Generator and a member of the HiPerClocks™ family of high-performance devices. The 844011 uses an 18pF parallel resonant crystal over the range of 20.4MHz - 28.3MHz. For Fibre Channel applications, a 26.5625MHz crystal is used. The 844011 has excellent <1ps phase jitter performance, over the 637kHz - 10MHz integration range. The 844011 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.

Features

  • One differential LVDS clock output pair
  • Crystal interface designed for 18pF parallel resonant crystals (20.4MHz – 28.3MHz)
  • Output frequency range: 81.66MHz – 113.33MHz
  • VCO range: 490MHz – 680MHz
  • RMS phase jitter @ 106.25MHz, using a 26.5625MHz crystal (637kHz - 10MHz): 0.75ps (typical)
  • RMS phase jitter @ 156.25MHz, (1.875MHz - 20MHz): 0.45ps (typical)
  • Full 3.3V or 2.5V operating supply
  • Available in both standard (RoHS 5) and lead-free (RoHS 6) packages
  • 0°C to 70°C ambient operating temperature

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: