Overview
Description
The 84314-02 is a general purpose quad output frequency synthesizer. When the device uses parallel loading, the M bits are programmable and the output divider is hard-wired for divide by 2 thus providing a frequency range of 125MHz to 350MHz. In serial programming mode, the M bits are programmable and the output divider can be set for either divide by 1, 2, 4 or divide by 8, providing a frequency range of 31.25MHz to 700MHz. Additionally, the device supports spread spectrum clocking (SSC) for minimizing Electromagnetic Interference (EMI). The low cycle-cycle jitter and broad frequency range of the 84314-02 make it an ideal clock generator for a variety of demanding applications which require high performance.
Features
- Fully integrated PLL
- 4 differential 3.3V or 2.5V LVPECL outputs
- Selectable crystal oscillator interface or LVCMOS TEST_CLK input
- Output frequency range: 31.25MHz to 700MHz
- VCO range: 250MHz to 700MHz
- Parallel interface for programming M dividers
- Serial 3 wire interface
- Supports Spread Spectrum Clocking (SSC), Down-spread: -0.6%
- Cycle-to-cycle jitter: 45ps (maximum)
- Output skew: 40ps (maximum)
- Output duty cycle: 47% - 53%
- Full 3.3V or mixed 3.3V core, 2.5V operating supply
- Available in lead-free (RoHS 6) package
- 0°C to 70°C ambient operating temperature
- Industrial temperature information available upon request
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
