Overview
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Processing table
Pkg. Type |
Lead Count (#) |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Multiply/Divide Value |
Qty. per Carrier (#) |
Package Area (mm²) |
Pitch (mm) |
Pkg. Dimensions (mm) |
Qty. per Reel (#) |
Pb (Lead) Free |
Pb Free Category |
Temp. Range |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||
SOIC | 16 | Tube | 3 | 1 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Reel | 3 | 1 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Tube | 3 | 1 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to +85°C | |||
SOIC | 16 | Reel | 3 | 1 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | -40 to +85°C | |||
SOIC | 16 | Tube | 3 | 1 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Reel | 3 | 1 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Tube | 3 | 1 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to +85°C | |||
SOIC | 16 | Reel | 3 | 1 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | -40 to +85°C | |||
TSSOP | 16 | Tube | 1 | 1 | 96 | 22 | 0.65 | 5.0 x 4.4 x 1.0 | 0 | Yes | e3 Sn | 0 to 70°C | |||
TSSOP | 16 | Reel | 1 | 1 | 0 | 22 | 0.65 | 5.0 x 4.4 x 1.0 | 2500 | Yes | e3 Sn | 0 to 70°C | |||
TSSOP | 16 | Tube | 1 | 1 | 96 | 22 | 0.65 | 5.0 x 4.4 x 1.0 | 0 | Yes | e3 Sn | -40 to +85°C | |||
TSSOP | 16 | Reel | 1 | 1 | 0 | 22 | 0.65 | 5.0 x 4.4 x 1.0 | 2500 | Yes | e3 Sn | -40 to +85°C | |||
SOIC | 16 | Tube | 3 | 1, 2 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Reel | 3 | 1, 2 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Tube | 3 | 1, 2 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to +85°C | |||
SOIC | 16 | Reel | 3 | 1, 2 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | -40 to +85°C | |||
SOIC | 16 | Tube | 3 | 1, 2 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Reel | 3 | 1, 2 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Tube | 3 | 1, 2 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to +85°C | |||
SOIC | 16 | Reel | 3 | 1, 2 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | -40 to +85°C | |||
SOIC | 16 | Tube | 3 | 2, 4 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C | 1.236 | ||
SOIC | 16 | Reel | 3 | 2, 4 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Tube | 3 | 2, 4 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to +85°C | 1.742 | ||
SOIC | 16 | Reel | 3 | 2, 4 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | -40 to +85°C | |||
SOIC | 16 | Tube | 3 | 1, 2 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | 0 to 70°C | 1.236 | ||
SOIC | 16 | Reel | 3 | 1, 2 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | 0 to 70°C | |||
SOIC | 16 | Tube | 3 | 1, 2 | 48 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 0 | Yes | e3 Sn | -40 to +85°C | 1.742 | ||
SOIC | 16 | Reel | 3 | 1 | 0 | 38.6 | 1.27 | 9.9 x 3.9 x 1.5 | 2500 | Yes | e3 Sn | -40 to +85°C |

Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product