Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 830154I-08 is an LVCMOS, over-voltage tolerant clock fanout buffer targeted for clock generation in high-performance telecommunication, networking and computing applications. The device is optimized for low-skew clock distribution in low-voltage applications. The input over-voltage tolerance enables using this device in mixed-mode voltage applications. An output enable pin controls whether the outputs are in the active or high impedance state. Guaranteed output skew characteristics make the 830154I-08 ideal for those applications demanding well defined performance and repeatability. The 830154I-08 is packaged in a small 8-TSSOP and in an 8-SOIC package.

Features

  • Low-skew 1:4 fanout buffer
  • Supports 3.3V, 2.5V, 1.8V and 1.5V power supplies
  • LVCMOS input and output levels
  • 3.6V Over-voltage tolerance at the clock and control inputs
  • Supports clock frequencies up to 160MHz
  • LVCMOS compatible control input for output disable
  • Output disabled to a high-impedance state
  • -40°C to 85°C ambient operating temperature
  • Available in lead-free RoHS 6 packages (8-TSSOP, 8-SOIC)

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 122 KB
1 item

Product Options

Applied Filters: