Skip to main content

Overview

Description

The 5P50901/2/3/4 is a family of 1.8V low-power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.

Features

  • 8-pin DFN package (2mm x 2mm)
  • 8-pin MSOP package (3mm x 4.9mm)
  • Provides a spread spectrum output clock
  • Input frequency range of 10MHz to 25MHz
  • Output frequency range of 10MHz to 25MHz
  • Center and down spread
  • Peak reduction by 8dB to 16dB typical on 3rd through 19th odd harmonics
  • Low EMI feature can be disabled
  • Operating voltage of 1.8V, 2.5V, or 3.3V
  • RoHS 6 compliant package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: