Skip to main content
NOTICE - The following device(s) are recommended alternatives:

Overview

Description

The 9ZXL1550 is a DB1900Z derivative buffer utilizing Low-Power HCSL (LP-HCSL) outputs to increase edge rates on long traces, reduce board space, and reduce power consumption by more than 50% from the original 9ZX21501. It is pin-compatible with the 9ZXL1530 and has the output terminations integrated. It is suitable for PCI Express Gen 1/2/3 or QPI/UPI applications and uses fixed external feedback to maintain low drift for demanding QPI/UPI applications.

Features

  • LP-HCSL outputs; up to 90% IO power reduction, better signal integrity over long traces
  • Direct connect to 85Ω transmission lines; eliminates 60 termination resistors, saves 103mm² area
  • Pin compatible with the 9ZXL1530; easy upgrade to reduced board space
  • 64-VFQFPN package; smallest 15 output Z-buffer
  • Fixed feedback path: ~ 0ps input-to-output delay
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Separate VDDIO for outputs; allows maximum power savings
  • PLL or bypass mode; PLL can de-jitter incoming clock
  • 100MHz and 133.33MHz PLL mode; legacy QPI/UPI support
  • Selectable PLL BW; minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • SMBus interface; unused outputs can be disabled
  • 15 LP-HCSL Differential Output Pairs w/integrated terminations (Zo = 85Ω)

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - IBIS ZIP 50 KB
1 item

Product Options

Applied Filters: