Skip to main content

Overview

Description

The 82V3001A is a WAN PLL with single reference input. It contains a Digital Phase-Locked Loop (DPLL), which generates ST-BUS clocks and framing signals that are phase locked to a 2.048 MHz, 1.544 MHz or 8 kHz input reference. The 82V3001A provides eight types of clock signals (C1.5o, C3o, C6o, C2o, C4o, C8o, C16o, C32o) and six types of framing signals (F0o, F8o, F16o, F32o, RSP, TSP) for the multitrunk T1 and E1 primary rate transmission links. The 82V3001A is compliant with AT&T TR62411, Telcordia GR- 1244-CORE Stratum 4 Enhanced and Stratum 4, ETSI ETS 300 011. It meets the jitter/wander tolerance, jitter/wander transfer, intrinsic jitter/ wander, frequency accuracy, capture range, phase change slope, holdover frequency accuracy and MTIE (Maximum Time Interval Error) requirements for these specifications. The 82V3001A can be used in synchronization and timing control for T1 and E1 systems, or used as ST-BUS clock and frame pulse sources. It can also be used in access switch, access routers, ATM edge switches, wireless base station controllers, or IADs (Integrated Access Devices), PBXs and line cards.

Features

  • Supports AT&T TR62411 and Telcordia GR-1244-CORE Stratum 4 Enhanced and Stratum 4 timing for DS1 interfaces
  • Supports ETSI ETS 300 011, TBR 4, TBR 12 and TBR 13 timing for E1 interface
  • Selectable input reference signal: 8 kHz, 1.544 MHz or 2.048 MHz
  • Provides eight types of clock signals: C1.5o, C3o, C2o, C4o, C6o, C8o, C16o and C32o
  • Provides six types of 8 kHz framing pulses: F0o, F8o, F16o, F32o, RSP and TSP
  • Holdover frequency accuracy of 0.025 ppm
  • Phase slope of 5 ns/125 ?s
  • Attenuates wander from 2.1 Hz
  • Fast Lock mode
  • Provides Time Interval Error (TIE) correction
  • MTIE of 600 ns
  • JTAG boundary scan
  • Holdover status indication
  • Freerun status indication
  • Normal status indication
  • Lock status indication
  • 3.3 V operation with 5 V tolerant I/O
  • Package available: 56-pin SSOP (Green option available)

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: