Skip to main content
Order Now

Overview

Description

The RV1S2752Q is an optically coupled isolator containing an AlGaAs LED and an NPN silicon phototransistor. The package is a small outline package (SOP) type and has a shield effect to cut the ambient light. The RV1S2752Q features high isolation voltage and wide operating temperature (−40 to +135 °C), which is suitable for automotive application.

Features

  • Operating ambient temperature (TA = −40 to +135 °C)
  • High isolation voltage (BV = 3 750 Vr.m.s.)
  • Small package (SO4)
  • Pb-free product
  • AEC-Q100 (Grade 1: TA = −40 to +125 °C) compliant
  • Safety standard
    • UL : UL1577, Double protection

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 268 KB 日本語
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 187 KB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models