Overview
Description
Support is limited to customers who have already adopted these products.
The Intersil ISL8394 device is a precision, quad SPDT analog switches designed to operate from a single +2V to +12V supply or from a ±2V to ±6V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (5µW), low leakage currents (2. 5nA max), and fast switching speeds (tON = 50ns, tOFF = 30ns). A 4Ω maximum RON flatness ensures signal fidelity, while channel to channel mismatch is guaranteed to be less than 2Ω. The ISL8394 is a quad single-pole/double-throw (SPDT) device and can be used as a quad SPDT, a quad 2:1 multiplexer, a single 4:1 multiplexer, or a dual 2-channel differential multiplexer.
Features
- Drop-in Replacement for MAX394
- Four Separately Controlled SPDT Switches
- ON Resistance (RON) 17Ω (Typ) 35Ω (Max)
- RON Matching Between Channels 1Ω
- Low Charge Injection 10pC (Max)
- Low Power Consumption (PD) 5µW
- Low Leakage Current (Max at 85°C) 2.5nA
- Fast Switching Action
- tON 50ns
- tOFF 30ns
- Guaranteed Break-Before-Make
- Minimum 2000V ESD Protection per Method 3015.7
- TTL, CMOS Compatible
- Pb-free available
Comparison
Applications
- Battery Powered, Handheld, and Portable Equipment Barcode Scanners Laptops, Notebooks, Palmtops
- Communications Systems Radios Base Stations RF "Tee" Switches
- Test Equipment Ultrasound CAT/PET SCAN Electrocardiograph
- Audio and Video Switching
- General Purpose Circuits +3V/+5V DACs and ADCs Digital Filters Operational Amplifier Gain Switching Networks High Frequency Analog Switching High Speed Multiplexing
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 673 KB | |
Brochure | PDF 5.41 MB 日本語 | |
Application Note | PDF 1.93 MB | |
Application Note | PDF 843 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
