Overview
Description
Support is limited to customers who have already adopted these products.
The Intersil ISL8323-ISL8325 devices are precision, dual analog switches designed to operate from a single +2. 7V to +12V supply. Targeted applications include battery powered equipment that benefit from the devices' low power consumption (5µW), low leakage currents (100pA max), and fast switching speeds. Excellent RON matching and flatness maintain signal fidelity over the whole input range. The ISL8323/ISL8324/ISL8325 are dual single-pole/singlethrow (SPST) devices. The ISL8323 has two normally open (NO) switches; the ISL8324 has two normally closed (NC) switches; the ISL8325 has one NO and one NC switch and can be used as an SPDT. Table 1 summarizes the performance of this family. For higher performance, pin compatible versions, or SOT-23 packaged devices, see the ISL5120-23 data sheet.
Features
- Drop-in Replacements for MAX323 - MAX325 in Single Supply Applications up to 12V.
- ON Resistance (RON) 60Ω (Max)
- RON Matching Between Channels 2Ω (Max)
- Low Charge Injection 5pC (Max)
- Single Supply Operation +2.7V to +12V
- Low Power Consumption (PD) 5µW
- Low Leakage Current (Max at 85°C) 5nA
- Fast Switching Action
- tON 150ns (Max)
- tOFF 100ns (Max)
- Guaranteed Break-Before-Make (ISL8325 only)
- Minimum 2000V ESD Protection per Method 3015.7
- TTL, CMOS Compatible
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 632 KB | |
Brochure | PDF 5.41 MB 日本語 | |
End Of Life Notice | PDF 320 KB | |
Product Change Notice | PDF 152 KB | |
Application Note | PDF 843 KB | |
5 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: