Skip to main content

Overview

Description

The Intersil ISL43110 and ISL43111 are precision, high performance analog switches that are fully specified for 3. 3V, 5V, and 12V operation, and feature improved leakage, ICC and switching time specifications. Designed to operate from a single +2. 4V to +12V supply, the low supply current (1µA Max over-temperature and voltage ranges) and low leakage currents (1nA) make these switches ideal for battery powered applications. Low rON and fast switching speeds over a wide operating supply range increase these devices usefulness in industrial equipment, portable instruments, and as input signal multiplexers for new generation, low supply voltage data converters. Some of the smallest packages are available alleviating board space limitations, and making Intersil’s newest line of low-voltage switches an ideal solution. The ISL43110 and ISL43111 are single-pole/single-throw (SPST) switches, with the ISL43110 being normally open (NO), and the ISL43111 being normally closed (NC). For similar performance ±5V supply versions, see the ISL43112 and ISL43113 data sheets.

Features

  • Fully specified at 3.3V, 5V, and 12V supplies
  • Available in SOT-23 packaging
  • Single supply operation: +2.4V to +12V
  • ON-Resistance (rON max: 20Ω (V+ = 5V), 10Ω (V+ = 12V)
  • rON flatness: 1.5Ω
  • Charge injection (max): 10pC
  • Low power consumption (PD max): 5µW
  • Low leakage current (max at +85°C): 10nA (Off Leakage), 20nA (On Leakage)
  • Fast switching action
  • tON (max): 80ns
  • tOFF (max): 50ns
  • Minimum 2kV ESD protection per method 3015.7
  • TTL, CMOS compatible
  • Pb-free (RoHS compliant)

Comparison

Applications

  • Battery powered, handheld, and portable equipment
  • Cellular/mobile phones, pagers
  • Laptops, notebooks, palmtops, PDAs
  • Communications systems
  • Radios
  • PBX, PABX
  • Test equipment
  • Logic and spectrum analyzers
  • Portable meters, DVM, DMM
  • Medical equipment
  • Ultrasound, MRI, CAT SCAN
  • Electrocardiograph, blood analyzer
  • Heads-up displays
  • Audio and video switching
  • General purpose circuits
  • +3V/+5V DACs and ADCs
  • Sample and hold circuits
  • Digital filters
  • Operational amplifier gain switching networks
  • High frequency analog switching
  • High speed multiplexing
  • Integrator reset circuits

Documentation

Type Title Date
Datasheet PDF 748 KB
Brochure PDF 5.41 MB 日本語
End Of Life Notice PDF 603 KB
End Of Life Notice PDF 320 KB
Product Change Notice PDF 152 KB
Other PDF 372 KB
Application Note PDF 843 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models