Overview
Description
The μPC4072 is a J-FET input operational amplifier. This product is designed as low noise version of the μPC4082. The features of the μPC4072 are more improved input equivalent noise voltage, input offset voltage and input bias current than those of μPC4082. By these features, the μPC4072 is excellent choice for wide variety of applications including audio preamplifier and active filter.
Features
- Low noise: en = 17 nV/√Hz (TYP.)
- Very low input bias and offset currents
- Output short circuit protection
- High input impedance...J-FET Input stage
- Internal frequency compensation
- High slew rate...13 V/μs (TYP.)
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
