Overview
Description
The READ4353J is an input and output full range quad CMOS operational amplifier realizing low voltage and low current consumption operation. This IC can be used with a minimum operating supply voltage of 1.8V, and in a wide ambient temperature range from -40˚C to +125˚C. It is available in an ultra-small 14-pin TSSOP package.
Features
- AEC-Q100 compliant
- Low voltage single supply operation: VDD = 1.8V to 5.5V
- Low input offset voltage: VIO ≤ ±6.0mV
- Low input bias current: IB ≤ (1pA)
- Wide output voltage range: VOUT: VSS+0.1V to VDD-0.1V (@ Io = 1mA)
- Supply current (per channel): IDD = 40μA Typ.
- High slew rate: SR = 0.35V/μs Typ.
Comparison
Applications
Applications
- Motor Control
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.83 MB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.