Overview
Description
The READ2606G is a dual CMOS operational amplifier featuring the same performance as bipolar products (UPC842) regarding voltage resistance (power supply voltage: 36V Max.) and high slew rate (8V/µs Typ.). This IC is an output full-range product with greatly reduced power consumption and input bias current compared to bipolar products.
Features
- Output Full Range (Rail-to-Rail Output)
- Operating Ambient Temperature Range: TA= -40 to +125 ˚C
- Power Supply Voltage: VDD = +4.5V to +32V
- Input Offset Voltage: VIO ≤ ±9mV
- Input Bias Current: IB ≤ (1pA)
- Supply Current (per channel): IDD = 0.7mA Typ., 1.0mA Max. (@ VDD = 5.0V)
- Slew Rate: SR = 8V/μs Typ.
Comparison
Applications
Applications
- Motor Control
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 343 KB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
2 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.