Overview
Description
The ISL28617VY100EV1Z evaluation board is designed to assess the ISL28617 instrumentation amplifier's (in-amp) performance with Bulk Metal® Foil resistors from Vishay Precision Group. With a differential input voltage range up to ±34V, a supply voltage range of 8V (±4V) to 40V (±20V), and a gain ranging from 0.1 to 10,000, this precision in-amp is ideal for a wide variety of applications. It features differential inputs and outputs and can drive the output rail-to-rail. The gain accuracy is limited only by the matching of the gain resistors.
Features
- Rail-to-rail differential output ADC driver
- High voltage interface to low voltage circuits
- Wide operating voltage range: ±4V to ±20V
- Low input offset: 30μV
- Excellent CMRR and PSRR: 120dB
- Closed loop -3dB BW: 0.3MHz (AV = 1k) to 5MHz (AV = 0.1)
- Operating temperature range: -40 °C to +125 °C
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 218 KB | |
1 item
|
Product Options
Applied Filters: