Overview
Description
Support is limited to customers who have already adopted these products.
The ISL28166 is a micropower precision operational amplifier optimized for single supply operation at 5V and can operate down to 2. 4V. This device features an Input Range Enhancement Circuit (IREC), which enables it to maintain CMRR performance for input voltages greater than the positive supply. The input signal is capable of swinging 0. 5V above a 5. 0V supply (0. 25 for a 2. 5V supply) and to within 10mV from ground. The output operation is rail-to-rail. The 1/f corner of the voltage noise spectrum is at 1kHz. This results in low frequency noise performance, which can only be found on device with an order of magnitude higher than the supply current. The ISL28166 can be operated from one lithium cell or two Ni-Cd batteries. The input range includes both positive and negative rail. The output swings to both rails.
Features
- 39µA typical supply current
- 5nA max input bias current
- 250kHz gain bandwidth product (AV = 1)
- 2.4V to 5V single supply voltage range
- Rail-to-rail input and output
- Enable pin
- Pb-free (RoHS compliant)
Comparison
Applications
Design & Development
Product Options
Applied Filters: