Lead Count (#) | 30 |
Pkg. Code | pkg_3295 |
Pkg. Type | LSSOP |
Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | 5A002 |
RoHS (UPD780101MC-XXX-5A4) | EnglishJapanese |
Pb (Lead) Free | No |
HTS (US) |
Program Memory (KB) | 8 |
RAM (KB) | 0.5 |
Lead Count (#) | 30 |
Timer | 8-bit x 3-ch, 16-bit x 1-ch |
ADC | 10-bit x 4-ch |
Temp. Range | -40 to +85°C |
CPU | 78K0 |
Carrier Type | Embossed Tape |
DMA | No |
Ethernet | No |
Family Name | 78K |
LVD or PVD | Yes |
Lead Compliant | No |
Length (mm) | 9.85 |
MOQ | 1 |
Operating Freq (Max) (MHz) | 12 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |
Pkg. Type | LSSOP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 1.4 |
Width (mm) | 6.1 |
The 78K0/Kx1 Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.