Skip to main content
16BIT BUS TRNS LEVEL SHFT

Package Information

Lead Count (#) 56
Pkg. Type CABGA
Pkg. Code BV56
Pitch (mm) 0.65
Pkg. Dimensions (mm) 7.0 x 4.5 x 1.0

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 3

Product Attributes

Pkg. Type CABGA
Lead Count (#) 56
Pb (Lead) Free No
Carrier Type Tray
Length (mm) 7.0
MOQ 364
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 31.5
Pb Free Category e0
Pitch (mm) 0.65
Pkg. Dimensions (mm) 7.0 x 4.5 x 1.0
Qty. per Carrier (#) 364
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range -40 to 85°C
Thickness (mm) 1.0
Width (mm) 4.5

Description

This product is obsolete.