Lead Count (#) | 56 |
Pkg. Type | TVSOP |
Pkg. Code | PF56 |
Pitch (mm) | 0.4 |
Pkg. Dimensions (mm) | 11.3 x 4.4 x 1.0 |
Pb (Lead) Free | No |
ECCN (US) | EAR99 |
HTSUS (US) | 8542218089 |
Moisture Sensitivity Level (MSL) | 1 |
Pkg. Type | TVSOP |
Lead Count (#) | 56 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Length (mm) | 11.3 |
MOQ | 258 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 49.7 |
Pb Free Category | e0 |
Pitch (mm) | 0.4 |
Pkg. Dimensions (mm) | 11.3 x 4.4 x 1.0 |
Qty. per Carrier (#) | 43 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -40 to 85°C |
Thickness (mm) | 1.0 |
Width (mm) | 4.4 |
This product is obsolete.