Lead Count (#) | 64 |
Pkg. Type | TSSOP |
Pkg. Code | PA64 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 17.0 x 6.1 x 1.0 |
Pb (Lead) Free | No |
ECCN (US) | EAR99 |
HTS (US) | 8542218089 |
Moisture Sensitivity Level (MSL) | 1 |
Pkg. Type | TSSOP |
Lead Count (#) | 64 |
Pb (Lead) Free | No |
Carrier Type | Reel |
Length (mm) | 17.0 |
MOQ | 2000 |
Moisture Sensitivity Level (MSL) | 1 |
Package Area (mm²) | 103.7 |
Pb Free Category | e0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 17.0 x 6.1 x 1.0 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 2000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | -40 to 85°C |
Thickness (mm) | 1.0 |
Width (mm) | 6.1 |