Skip to main content
QUAD POS NAND GATE

Package Information

Lead Count (#) 5
Pkg. Type SOIC
Pkg. Code DY5
Pitch (mm) 0.95
Pkg. Dimensions (mm) 3.0 x 1.75 x 1.3

Environmental & Export Classifications

Pb (Lead) Free No
ECCN (US) EAR99
HTS (US) 8542218089
Moisture Sensitivity Level (MSL) 1

Product Attributes

Pkg. Type SOIC
Lead Count (#) 5
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 3.0
MOQ 3000
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 5.3
Pb Free Category e0
Pitch (mm) 0.95
Pkg. Dimensions (mm) 3.0 x 1.75 x 1.3
Qty. per Carrier (#) 0
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 1.3
Width (mm) 1.75

Description

This product is obsolete.